??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Colson Group
Description
SE - Solid Elastomer Wheel
Bill of material
SE0522808
PN
Part No.
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
2
CAP
Capacity
lbs.
HUB
Hub Length
2-7/16 Inch
BEARING
Bearing ID
1/2 Inch
ROLLER
Bearing Type
Precision Ball
WEIGHT
Weight
lbs.
TEMPR
Temperature Range
up to +230°F
HARD
Hardness
63(±5) Shore D