हिन्दी
日本語
中文 (繁體)
English
품질보증 정보
카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
SEAM-20-02.0-L-06-1-A-K-TR
Samtec
Connectors
High Speed Board-To-Board
28+ Gbps Solutions
High speed interconnects that support 28+ Gbps requirements
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{samtec/connectors/high_speed_btb/28_gbps_solutions/28_gbps_solutions_2/seam_asmtab.prj},{NB=SEAM-20-02.0-L-06-1-A-K-TR},{POS=20},{LS=02.0},{PLOPT=L},{NR=06 - Six Rows},{ST=1},{AOPT=-A = Alignment Pins},{GOPT=0},{POPT=-K = Polyimide film Pick and Place Pad},{TROPT=TR},{NR1=06},{B=0.378},{L2=0.113},{L3=0.033},{B2=0.224},{H2=0.179},{L4=0.033},{L5=0.055},{L6=0.050},{H3=0.050},{PPATH=seam_asmtpl.prj},{AOPTX1=A},{POPTX1=K},{SHOWPAD=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Samtec
Description
SEAM Series - SEAM Series - .050'' (1.27 mm) High Speed/High Density Open Pin Field
Bill of material
SEAM-20-02.0-L-06-1-A-K-TR
PN
Part Number
SEAM-20-02.0-L-06-1-A-K-TR
SEAM-20-02.0-L-06-1-A-K-TR
POS
No. of Positions
20 pins
30 pins
40 pins
50 pins
Non-standard option - Please contact SAMTEC: 10 pins
Non-standard option - Please contact SAMTEC: 19 pins
20 pins
30 pins
40 pins
50 pins
Non-standard option - Please contact SAMTEC: 10 pins
Non-standard option - Please contact SAMTEC: 19 pins
LS
Lead Style
-02.0 = .181 (4.60) Height
-03.0 = .220 (5.59) Height
-03.5 = .240 (6.10) Height
-07.0 = .378 (9.60) Height
-09.0 = .457 (11.60) Height
-11.0 = .535 (13.60) Height
-02.0 = .181 (4.60) Height
-03.0 = .220 (5.59) Height
-03.5 = .240 (6.10) Height
-07.0 = .378 (9.60) Height
-09.0 = .457 (11.60) Height
-11.0 = .535 (13.60) Height
PLOPT
Plating Options
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
-S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
-P = 3 µ" Selective Gold Flash and Paladium Nickel (30 µ") in Contact area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -STL = 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -SM = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
-S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
-P = 3 µ" Selective Gold Flash and Paladium Nickel (30 µ") in Contact area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -STL = 30µ" Selective Gold in Contact Area, Tin/Lead on Tail
Non-standard option - Please contact SAMTEC: -SM = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
NR
Number of Rows
06 - Six Rows
06 - Six Rows
ST
Solder Type
-1 = Tin/Lead Alloy Solder Charge
-2 = Lead-Free Solder Charge
-1 = Tin/Lead Alloy Solder Charge
-2 = Lead-Free Solder Charge
AOPT
Alignment Pins
-A = Alignment Pins
GOPT
Options
No Option
-GP = Guide Post Option
No Option
-GP = Guide Post Option
POPT
Pick and Place Pad
-K = Polyimide film Pick and Place Pad
TROPT
Packaging Option
-TR: Tape and Reel
-FR: Full Reel quantity Tape and Reel
-TR: Tape and Reel
-FR: Full Reel quantity Tape and Reel
B
Width
0.378
0.378
인치
SHOWPAD
Pad Show/Hide (Model Only)
Show
Hide
Show
Hide
LGTH
Length
1.196 [30.38]
1.196 [30.38]
INCH [mm]
WDTH
Width
.378 [9.60]
.378 [9.60]
INCH [mm]