हिन्दी
日本語
中文 (繁體)
English
품질보증 정보
카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
SEAM8-10-S02.0-L-06-3
Samtec
Connectors
High Speed Board-To-Board
High Density Arrays
SEARAY™ High Speed Cable Assemblies
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{samtec/connectors/high_speed_btb/high_density_arrays/searay/seam8_asmtab.prj},{NB=SEAM8-10-S02.0-L-06-3},{POS=10},{LS=S02.0},{PLOPT=L},{NR=06 - Six Rows},{GPOPT=0},{PCOPT=},{B=6.30},{H=4.88},{J=2.25},{L2=0.113},{L3=0.033},{NR1=06},{H2=0.179},{L4=0.033},{L5=0.055},{L6=0.050},{H3=0.050},{M2=1.020},{M3=0.700},{PPP=All parts will have a Pick and Place Pad},{SHOWPAD=},{PPATH=seam8_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
Samtec
Description
SEAM8 Series - SEAM8 Series - 0,80 mm (.0315") SEARAY™ Ultra High Density Open Pin Field
Bill of material
SEAM8-10-S02.0-L-06-3
PN
Part Number
SEAM8-10-S02.0-L-06-3
SEAM8-10-S02.0-L-06-3
POS
Number of Positions
10 pins
20 pins
30 pins
40 pins
50 pins
10 pins
20 pins
30 pins
40 pins
50 pins
LS
Lead Style
-S02.0 = 2.0 mm
-S05.0 = 5.0 mm
-S02.0 = 2.0 mm
-S05.0 = 5.0 mm
PLOPT
Plating Specification
-L = .000010" Light Selective Gold in Contact area
-S = .000030" Selective Gold in Contact area, Matte Tin on Tail
-STL = .000030" Selective Gold in Contact area, Matte Tin/Lead on Tail
-L = .000010" Light Selective Gold in Contact area
-S = .000030" Selective Gold in Contact area, Matte Tin on Tail
-STL = .000030" Selective Gold in Contact area, Matte Tin/Lead on Tail
NR
Number of Rows
06 - Six Rows
06 - Six Rows
ST
Solder Type
-3: Lead-Free Solder Crimp
GPOPT
Guide Post
Not Available
Not Available
PCOPT
Packaging Options
Blank - Tape and Reel
-FR - Full Reel Qty Tape and Reel
Blank - Tape and Reel
-FR - Full Reel Qty Tape and Reel
PPP
Pick and Place
All parts will have a Pick and Place Pad
SHOWPAD
Pad Show/Hide (Model Only)
Show
Hide
Show
Hide
LGTH
Length
13.84 [0.545]
mm [INCH]
WDTH
Width
6.30 [0.248]
6.30 [0.248]
mm [INCH]