您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
SEAMI-40-11.0-L-06-2-A-TR
Samtec
Connectors
High Speed Board-To-Board
High Density Arrays
SEARAY™ High Speed Cable Assemblies
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{samtec/connectors/high_speed_btb/high_density_arrays/searay/seami_asmtab.prj},{NB=SEAMI-40-11.0-L-06-2-A-TR},{NR=Non-standard option - Please contact SAMTEC: 06 - Six Rows},{NR1=06},{POS=40},{PLOPT=L},{ST=2},{LS=11.0},{AOPT=-A = Alignment Pins},{POPT=0},{TROPT=-TR},{B=0.378},{L2=0.113},{L3=0.033},{B2=0.224},{H3=0.044},{L4=0.033},{L5=0.055},{L6=0.050},{PPATH=seami_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Samtec
描述
SEAMI Series - SEAMI Series - .050'' (1.27 mm) High Speed/High Density Open Pin Field, 85Ω tuned
明細表
SEAMI-40-11.0-L-06-2-A-TR
PN
Part Number
SEAMI-40-11.0-L-06-2-A-TR
SEAMI-40-11.0-L-06-2-A-TR
NR
Number of Rows
Non-standard option - Please contact SAMTEC: 06 - Six Rows
Non-standard option - Please contact SAMTEC: 06 - Six Rows
POS
No. of Positions
40 pins
50 pins
Non-standard option - Please contact SAMTEC: 20 pins
Non-standard option - Please contact SAMTEC: 30 pins
40 pins
50 pins
Non-standard option - Please contact SAMTEC: 20 pins
Non-standard option - Please contact SAMTEC: 30 pins
PLOPT
Plating Options
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
Non-standard option - Please contact SAMTEC: -S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
Non-standard option - Please contact SAMTEC: -SM = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
-L = 10 µ" (0.25 µ meters) Light Gold on contact area, Matte Tin on Tails
Non-standard option - Please contact SAMTEC: -S = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
Non-standard option - Please contact SAMTEC: -SM = 30 µ" (0.76 µ meters) Selective Gold on contact area, Matte Tin on Tails
ST
Solder Type
-2 = Lead-Free Solder Charge
Non-standard option - Please contact SAMTEC: -1 = Tin/Lead Alloy Solder Charge
-2 = Lead-Free Solder Charge
Non-standard option - Please contact SAMTEC: -1 = Tin/Lead Alloy Solder Charge
LS
Lead Style
-11.0 = .535 (13.60) Height
Non-standard option - Please contact SAMTEC: -07.0 = .378 (9.60) Height
Non-standard option - Please contact SAMTEC: -13.0 = .614 (15.60) Height
-11.0 = .535 (13.60) Height
Non-standard option - Please contact SAMTEC: -07.0 = .378 (9.60) Height
Non-standard option - Please contact SAMTEC: -13.0 = .614 (15.60) Height
AOPT
Alignment Pins
-A = Alignment Pins
POPT
Pick and Place Pad
Not Selected
-K = Polyimide film Pick and Place Pad
Not Selected
-K = Polyimide film Pick and Place Pad
TROPT
Packaging Options
-TR = Tape and Reel
-FR = Full Reel qty. Tape and Reel
-TR = Tape and Reel
-FR = Full Reel qty. Tape and Reel
B
Width
0.378
0.378
Inch