您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
SEARAY™ High Speed Cable Assemblies
Samtec
Connectors
High Speed Board-To-Board
High Density Arrays
Powered by
CAD模型選擇
SEAF Series - SEAF Series - .050'' (1.27 mm) High Speed/High Density Open ...
19.08.2021
SEAMI Series - SEAMI Series - .050'' (1.27 mm) High Speed/High Density Ope...
02.11.2021
SEAF8 Series - SEAF8 Series - 0,80 mm SEARAY™ High Speed High Density Open...
20.01.2023
SEAM8 Series - SEAM8 Series - 0,80 mm (.0315") SEARAY™ Ultra High Density ...
02.11.2021
SEAFP Series - SEAFP Series - .050'' (1.27 mm) High Speed/High Density Ope...
17.02.2022
SEAMP Series - SEAMP Series - .050'' (1.27 mm) High Speed/High Density Ope...
17.02.2022
SEAF RA Series - SEAF RA Series - .050'' (1.27 mm) High Density Right Angl...
30.03.2021
SEAM RA Series - SEAM RA Series - .050'' (1.27 mm) High Density Right Angle...
03.03.2017
YFS Series - YFS Series - (1,27 mm) .050'' Low Profile Open Pin Field Socke...
02.11.2021
YFT Series - YFT Series - (1,27 mm) .050'' Low Profile Open Pin Field Termi...
02.11.2021
YFW Series - YFW Series - (1,27 mm) .050'' Elevated Open Pin Field Stacker
01.03.2017
SEAR Series - SEAR Series - 85 ohms High Speed/High Density Riser
12.08.2019
SEAM Series - SEAM Series - .050'' (1.27 mm) High Speed/High Density Open ...
11.03.2022
SEAFP-RA Series - SEAFP-RA Series - (1.27 mm) .050" SEARAY™ High-Speed Open...
20.02.2018
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎