??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
SEK 17-28(2)M-S32-AU KONTAKT 1
Bill of material
HARTING 09170289622
MANUID
Product number of the Manufacturer
09170289622
PREVIEW
Preview
DESCSHORT
Short Description
DIP connector, Rated current: ‌1 A, Thermoplastic resin (PC), Beige, Contacts: 28
DESCLONG
Long Description
DIP connector, Rated current: ‌1 A, Thermoplastic resin (PC), Beige, Contacts: 28
MANUTYPEDESC
Manufacturer Type Description
SEK 17-28(2)M-S32-AU KONTAKT 1
SUPPLIERALTNO
Alternative product number
09 17 028 9622
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAF726
rated current
1 A
AAP662
Number of rows
2
AAP798
Application standards
IEC 60603-13
AAT080
Pole number
28
AAT149
Colour actuating element
beige
AAW338
Manufacturer product designation
SEK 17-28(2)M-S32-AU KONTAKT 1
AAZ327
Grid dimensions 1
1.270 mm
AAZ328
Grid dimensions 2
2.540 mm
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Polycarbonate (PC)
BAC818
Assembly
Other
QUANTITYMIN
Minimum Order Quantity
45
QUANTITYINT
Quantity Scale
45
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink