??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
SEK-18 SV MA LP STR55 PR-IN 06P PL2
Bill of material
HARTING 09185066329
MANUID
Product number of the Manufacturer
09185066329
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Male connector, Press-in termination, Rated current: ‌1 A, Contacts: 6, Straight
DESCLONG
Long Description
Connectors, Male connector, Press-in termination, Rated current: ‌1 A, Contacts: 6, Straight, Copper alloy, Nickel plated, Termination side, Au over Pd/Ni, Mating side, Performance level: 2, Thermoplastic resin (PBT), Grey
MANUTYPEDESC
Manufacturer Type Description
SEK-18 SV MA LP STR55 PR-IN 06P PL2
SUPPLIERALTNO
Alternative product number
09 18 506 6329
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB674
Suitable for printed-circuit board thickness
1.600 mm
AAC202
Material of the contact coat
Nickel, Termination side, Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1 A
AAP662
Number of rows
2
AAT080
Pole number
6
AAU734
Manufacturer product description
Connectors, Male connector, Press-in termination, Rated current: ‌1 A, Contacts: 6, Straight
AAW338
Manufacturer product designation
SEK-18 SV MA LP STR55 PR-IN 06P PL2
AAZ328
Grid dimensions 2
2.540 mm
AAZ332
Pin length
5.500 mm
AAZ334
Type of PCB contacting
Press-in
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
Nickel (Ni), Termination side, Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink