??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK-18 SV MA LP STR55 PR-IN 10P PL2
Bill of material
HARTING 09185106329
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09185106329
DESCSHORT
Short Description
Connectors, Male connector, Press-in termination, Rated current: ‌1 A, Contacts: 10, Straight
DESCLONG
Long Description
Connectors, Male connector, Press-in termination, Rated current: ‌1 A, Contacts: 10, Straight, Copper alloy, Noble metal over Ni, Mating side, Ni, Termination side, Performance level: 2, acc. to IEC 60603-13, Thermoplastic resin (PBT), Grey
MANUTYPEDESC
Manufacturer Type Description
SEK-18 SV MA LP STR55 PR-IN 10P PL2
SUPPLIERALTNO
Alternative product number
09 18 510 6329
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB674
Suitable for printed-circuit board thickness
1.6 mm
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1 A
AAP662
Number of rows
2
AAT080
Pole number
10
AAU734
Manufacturer product description
Connectors, Male connector, Press-in termination, Rated current: ‌1 A, Contacts: 10, Straight
AAW338
Manufacturer product designation
SEK-18 SV MA LP STR55 PR-IN 10P PL2
AAZ328
Grid dimensions 2
2.54 mm
AAZ332
Pin length
5.5 mm
AAZ334
Type of PCB contacting
Press-in
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
Noble metal over Ni, Mating side, Ni, Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other