??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK-18 SV MA STD ANGWW RKZ 16P PL2
Bill of material
HARTING 09185166916
MANUID
Product number of the Manufacturer
09185166916
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Male connector, Wrap termination, Rated current: ‌1 A, Contacts: 16, Angled
DESCLONG
Long Description
Connectors, Male connector, Wrap termination, Rated current: ‌1 A, Contacts: 16, Angled, Copper alloy, Sn over Ni, Termination side, Au over Pd/Ni, Mating side, Performance level: 2, Thermoplastic resin (PBT), Grey
MANUTYPEDESC
Manufacturer Type Description
SEK-18 SV MA STD ANGWW RKZ 16P PL2
SUPPLIERALTNO
Alternative product number
09 18 516 6916
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
With short levers
AAC202
Material of the contact coat
Sn over Ni, Termination side, Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1 A
AAP662
Number of rows
2
AAT080
Pole number
16
AAU734
Manufacturer product description
Connectors, Male connector, Wrap termination, Rated current: ‌1 A, Contacts: 16, Angled
AAW338
Manufacturer product designation
SEK-18 SV MA STD ANGWW RKZ 16P PL2
AAZ328
Grid dimensions 2
2.540 mm
AAZ332
Pin length
15 mm
AAZ334
Type of PCB contacting
Wrap termination
AAZ335
Locking system
Self-locking flange
AAZ359
Direction mating face
turned
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Tin (Sn), Termination side, Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink