??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK-18 SV MA STD STR45 RLG 06P PL3
Bill of material
HARTING 09185067902
MANUID
Product number of the Manufacturer
09185067902
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Male connector, Wave soldering termination, Rated current: ‌1 A, Contacts: 6, Straight
DESCLONG
Long Description
Connectors, Male connector, Wave soldering termination, Rated current: ‌1 A, Contacts: 6, Straight, Copper alloy, Sn over Ni, Termination side, Gold plated, Mating side, Performance level: 3, Thermoplastic resin (PBT), Grey
MANUTYPEDESC
Manufacturer Type Description
SEK-18 SV MA STD STR45 RLG 06P PL3
SUPPLIERALTNO
Alternative product number
09 18 506 7902
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB373
Type of interlock
With long levers
AAC202
Material of the contact coat
Sn over Ni, Termination side, Gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1 A
AAP662
Number of rows
2
AAT080
Pole number
6
AAU734
Manufacturer product description
Connectors, Male connector, Wave soldering termination, Rated current: ‌1 A, Contacts: 6, Straight
AAW338
Manufacturer product designation
SEK-18 SV MA STD STR45 RLG 06P PL3
AAZ328
Grid dimensions 2
2.540 mm
AAZ332
Pin length
4.500 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
Self-locking flange
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Tin (Sn), Termination side, Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink