??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SEK CAB FLAT STD AWG28/7 10P 100m
Bill of material
HARTING 09180107004
MANUID
Product number of the Manufacturer
09180107004
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (flat), AWG 28/7, PVC, Cable length: 100 m
DESCLONG
Long Description
Copper cable, (flat), AWG 28/7, PVC, Cable length: 100 m
MANUTYPEDESC
Manufacturer Type Description
SEK CAB FLAT STD AWG28/7 10P 100m
SUPPLIERALTNO
Alternative product number
09 18 010 7004
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO057
Product type
SEK CAB FLAT STD AWG28/7 10P 100m
AAP775
Number of wires
10
AAQ328
AWG-number
AWG 28/7
AAU734
Manufacturer product description
Copper cable, (flat), AWG 28/7, PVC, Cable length: 100 m
AAW338
Manufacturer product designation
Copper cable, (flat), AWG 28/7, PVC, Cable length: 100 m
BAB378
Color of coat
Grey
BAB392
certificate/approval
CE
BAE029
Material of the mantle
PVC
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444993
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink