??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
SEK CAB FLAT STD HF AWG28/7 18P 30,48m
Bill of material
HARTING 09180187001900
MANUID
Product number of the Manufacturer
09180187001900
DESCSHORT
Short Description
Copper cable, (flat), AWG 28/7, Non-halogenated, Cable length: 30.48 m
DESCLONG
Long Description
Copper cable, (flat), AWG 28/7, Non-halogenated, Cable length: 30.48 m
MANUTYPEDESC
Manufacturer Type Description
SEK CAB FLAT STD HF AWG28/7 18P 30,48m
SUPPLIERALTNO
Alternative product number
09 18 018 7001 900
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
SEK CAB FLAT STD HF AWG28/7 18P 30,48m
AAP775
Number of wires
18
AAQ328
AWG-number
AWG 28/7
AAU734
Manufacturer product description
Copper cable, (flat), AWG 28/7, Non-halogenated, Cable length: 30.48 m
AAW338
Manufacturer product designation
Copper cable, (flat), AWG 28/7, Non-halogenated, Cable length: 30.48 m
BAB392
certificate/approval
0
BAE029
Material of the mantle
Non-halogenated
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444993
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink