??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
SEK mezz Fe 16P THT 2.9mm PL2
Bill of material
HARTING 09195166824
MANUID
Product number of the Manufacturer
09195166824
DESCSHORT
Short Description
Connectors, Female connector, Reflow soldering termination (THR), Wave soldering termination, Rated current: ‌1 A, Contacts: 16, Straight
DESCLONG
Long Description
Connectors, Female connector, Reflow soldering termination (THR), Wave soldering termination, Rated current: ‌1 A, Contacts: 16, Straight, Copper alloy, Sn over Ni, Termination side, Au over Pd/Ni, Mating side, Performance level: 2, Liquid crystal polymer (LCP), Black
MANUTYPEDESC
Manufacturer Type Description
SEK mezz Fe 16P THT 2.9mm PL2
SUPPLIERALTNO
Alternative product number
09 19 516 6824
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAC202
Material of the contact coat
Sn over Ni, Termination side, Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
1 A
AAP662
Number of rows
2
AAT080
Pole number
16
AAU734
Manufacturer product description
Connectors, Female connector, Reflow soldering termination (THR), Wave soldering termination, Rated current: ‌1 A, Contacts: 16, Straight
AAW338
Manufacturer product designation
SEK mezz Fe 16P THT 2.9mm PL2
AAZ328
Grid dimensions 2
2.540 mm
AAZ332
Pin length
2.900 mm
AAZ334
Type of PCB contacting
THR connection, THT connection (Wave soldering)
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Tin (Sn), Termination side, Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
BAC818
Assembly
Other
DEEPLINK
Deeplink
Deeplink