??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
FATH
Description
Self-adhesive Visual Pocket DIN A4 Portrait - 8.3" x 11.7"
Bill of material
02011A4PA31
PARTNR
Part #
COLOR
Color
WEIGHT
Weight
51.0 g
CTN
Customs Tariff Number
39269097
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate