??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Self-Braking Series - Integrated Friction Brake Caster
Bill of material
PSC50223BK-U
PN
Part Number
PSC50223BK-U
SER
Series
Self-Braking Chair Casters
MO
Fastening Type
Grip Ring Stem
SIZE
Fastening Size
7/16” x 7/8”
D
Wheel Diameter
50 mm
BT
Brake Type
TT
Wheel Type
Urethane
CAP
Capacity
75 Pounds
H
Mount Height
2-7/16"-2-1/2"
R
Swivel Radius
2 1/16 Inch