??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Self control valve_back pressure type_JIS 10K_Flanged end
Bill of material
VPR6TUEF125
CNSORDERNO
Order number
STD
Standard
JIS 10K
NDMM
Nominal Diameter
mm
NDINCH
Nominal Diameter
Inch
MD
d
mm
D1
mm
H
mm
H1
mm
S1
mm
S2
mm
S3
mm
D
mm
C
mm
MN
n
4 mm
MH
Øh
mm
L
mm
MT
t
mm