??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
SEM Series - SEM Series - (0,80 mm) .0315" Micro Tiger Eye™ Socket
Bill of material
SEM-105-02-03.0-H-D
PN
Part Number
SEM-105-02-03.0-H-D
SERIES
Series
SEM
POS
Number of Positions
LS
Lead Style
-02 - Surface Mount
SH
Stack Height
3 mm
PLOPT
Plating Option
ROPT
Row Specification
Double Row
AOPT
Alignment Pins
LCOPT
Locking Clips
WTOPT
Weld Tab Option
PPOPT
Pick and Place Option
TROPT
Packaging Options