??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CY.PAG
Description
Sensors Cables - Sensors Cables
Bill of material
Sensors Cables 2.5 m (flying connector with cable)
SCL
Standard cable lenght
CON
Conductors
0.14 mm2 / AWG 26 / (36x 0.07 mm2)
ISO
Isolation
PVC
SHE
Sheath
PVC ø 2.7 mm
FT
Flame test
V2
CERT
Certification
CEI EN 60529; CEI EN 60947-5-2; CEI EN 61000-6-2; CEI EN 61000-6-3; CEI EN 55022; CEI EN 61000- 4-2;CEI EN 61000-4-3 CEI EN 61000-4-4; CEI EN 65000-4-5; CEI EN 61000-4-8; CEI EN 61000-4-11; CEI EN 61000-4-6