??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
EGE-Elektronik
Description
Serie MDV 3220 - Metal detectors
Bill of material
P81060MDV 3220 WR2
BESTNR
ID-No.
TYP
Type-sensorlength L
EGEPS
EGE-Serie
MDV 3220
AUSF
Design
MDV 3220
BSPNW1
Betriebsspannung_nom_1_Wert
BSPNE1
Betriebsspannung_nom_1_Einheit
BSPTNW
Betriebsspannung_Tol_neg_Wert
10
BSPTNE
Betriebsspannung_Tol_neg_Einheit
%
BSPTPW
Betriebsspannung_Tol_pos_Wert
10
BSPTPE
Betriebsspannung_Tol_pos_Einheit
%
AUSG
Ausgang_Beschreibung 1
CO, Relais
SSPACW
Schaltspannung_AC_Wert
250
SSPACE
Schaltspannung_AC_Einheit
VAC
SSPDCMAXW1
Schaltspannung_DC_Max_Wert
220
SSPDCE1
Schaltspannung_DC_Max_Einheit
VDC
UGTEMMINW
Umgebungstemperatur_Min_Wert
-25
UGTEMMINE
Umgebungstemperatur_Min_Einheit
°C
UGTEMMAXW
Umgebungstemperatur_Max_Wert
70
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
°C
SAEN60529
Schutzart EN 60529
IP 67
ANZ
Anzeige
LED
GW
Housing material
Aluminium
ANS
Connection
Klemmanschlüsse