目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
P71018 TN 552/1 GPP
EGE-Elektronik
Process-sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ege_elektronik/p7_process_sensors/tn_552.prj},{NB=P71018 TN 552/1 GPP},{BESTNR=P71018},{L=MIN},{PRA=5},{V=1},{V2=2},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{V3=2},{ERFW=},{ERFO=},{OUTP1=},{MONT=},{G=},{TYP=TN 552/1 GPP},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ELAN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{EGEPS=TN},{AUSF=DC PNP G1/2 L= 48 mm},{MBMINC=-40},{MBMINEC=°C},{MBMAXC=120},{MBMAXEC=°C},{AUSG=2x PNP NO/NC},{BSPNW=24},{BSPNE=VDC},{BSPTNW=-10},{BSPTNE=%},{BSPTPW=10},{BSPTPE=%},{UGTEMMINW=-20},{UGTEMMINE=°C},{UGTEMMAXW=60},{UGTEMMAXE=°C},{MEDTMINW=-40},{MEDTMINE=°C},{MEDTMAXW=120},{MEDTMAXE=°C}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
EGE-Elektronik
Description
Serie TN 552 - Temperature sensors
Bill of material
P71018 TN 552/1 GPP
BESTNR
ID-No.
P71018
P71018
TYP
Type
TN 552/1 GPP
TN 552/1 GPP
MBMINC
-40
MBMINEC
°C
MBMAXC
120
MBMAXEC
°C