??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Lechler
Description
Series 065272 - Diaphragm non-return valve
Bill of material
LECHLER_06527256KH
TYPE
Type
065272
MAT
Material No.
POM
CODE
Code
SM
Screw (Material)
1.4305
ROHR
Tube Ø
D
mm
OD
Opening pressure
0.8 bar
ODI
Opening pressure
12 psi
SD
Closing pressure
0.6 bar
SDI
Closing pressure
9 psi
H1
mm
H1I
Inch
H2
mm
H2I
Inch
BR
BrØ
mm
BRI
BrØ
Inch
GEW
Weight
g
GEWI
Weight
lbs.