??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Lechler
Description
Series 095016531463 - Filter for Nonreturn valve
Bill of material
LECHLER_095016531463
TYPE
Type
095016531463
MAT
Mat.-no.
Polypropylen
FARBE
Colour
green
OD
Opening pressure
ca.2.8 bar
SD
Closing pressure
ca.1.6 bar
MW
Mesh size
0.08 mm
H1
Dimensions
21.0 mm
H2
Dimensions
1.6 mm
D1
Dimensions
15.0 mm
D2
Dimensions
11.0 mm
GEW
2 g