??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
igus
Description
Series 1450 - half Energy Tube - snap-open along inner radius
Bill of material
0.43329 m 1450.050.075.0 (-,-)
ARTNR
Part no.
INFO
Info PDF
INFO
BI
Inner width Bi
mm
BA
Outer width Ba
mm
R
Bending radius
mm
EBA
Installation type
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
256.58 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
GD
Noise absorbed
FARBE
Color
XXL
XXL Materials - Energy Chains / Energy Tube
ESD
ESD Materials - Energy Chains / Energy Tube
NC
Without pretension
HT
HT material only for Energy Tubes
AM
Mounting bracket moving end
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
433.29 mm
AKG1
Number of links
13
H
Nominal height
178 mm
D
Overlength Energy Chain radius in final position including safety
139 mm
K
Pi x R + safety
305 mm
H2
Height
0 mm
D2
Excess length on long travel lengths including safety, gliding
0 mm
K2
Additional safety
0 mm
DELTACL
ΔCL - Offset fixed point
0 mm
CNSMASSEXACT
Weight
kg