??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Lechler
Description
Series 500234 - Whirling nozzle
Bill of material
LECHLER_500234G900
WINKEL
Spray angle
300 °
TYPE
Type
500234
MAT
Material No.
1.4435
AN
Connection
M6
E
Narrowest free cross section
1.0 mm
EI
Narrowest free cross section
0.07 Inch
V1
Volume flow at 1 bar
5.7 l/min
V1I
Volume flow at 20 psi
1.8 GPM
V2
Volume flow at 2 bar
8.0 l/min
V2I
Volume flow at 40 psi
2.5 GPM
V3
Volume flow at 3 bar
9.8 l/min
V3I
Volume flow at 60 psi
3 GPM
V4
Volume flow at 40 psi
2.5 US gal./min