??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Lechler
Description
Series 540 / 541 Static spray balls - Tank cleaning nozzles
Bill of material
LECHLER_54101816
WINKEL
Nappe angle
°
TYPE
Type
MAT
Material-No.
AISI 303
E
Narrowest free cross section
mm
EI
Narrowest free cross section
Inch
V1
Volume flow at 0.5 bar
l/min
V1I
Volume flow at 20 psi
GPM
V2
Volume flow at 2 bar
l/min
V2I
Volume flow at 40 psi
GPM
V3
Volume flow at 5 bar
l/min
V3I
Volume flow at 60 psi
GPM
V4
Volume flow at 40 psi
US gal./min