目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
5814671650
Aventics
Directional valves
Electrically operated, according to standard
Series 581, size 4
Series 581, size 4, 30 mm pilot valve width
Series 581, size 4, 5/2-directional valve, single pilot, with differential piston
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{aventics/directional_valves/elect_operated_according_to_std/series_581_size4/series_581_size4_30/series_581_size4_30_52_single_pilot_diff_piston/series_581_size4_30_52_single_pilot_diff_piston.prj},{NB=5814671650},{CNSORDERNO=5814671650},{INAME=5814671650},{INFODE=Info DE},{INFODEX=https://www.emerson.com/de-de/catalog/aventics-sku-5814671650},{INFOENX=https://www.emerson.com/en-de/catalog/aventics-sku-5814671650},{INFOEN=Info EN},{NAME=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
Aventics
Description
series_581_size4_30_52_single_pilot_diff_piston - ISO 5599-1, size 4, 5/2-directional valve, single pilot, with differential piston
Bill of material
5814671650
CNSORDERNO
Order number
5814671650
5814671650
INFODE
Info DE
Info DE
INFOEN
Info EN
Info EN
NAME
Name