??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Pneumax
Description
Series 6303 - Angular grippers - 180° opening, rack & pinion style
Bill of material
6303.25.F
DIA
Bore
TYPE
STROKE
°
FLUID
Fluid
Filtered air, with or without lubrication
PRESS
Pressure range
1.5 to 7 bar bar
TEMP
Temperature
-5 - +70 °C