??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 65
HELP_VARIABLE
Company
Lechler
Description
Series 644 - Descaling Nozzles
Bill of material
LECHLER_64468711
WINKEL
Spray angle
°
TYPE
Type
MAT
Material No.
A
Equivalent hole diameter
mm
P1
P=100 bar (1450 psi)
l/min
P2
P=100 bar (1450 psi)
l/sec
P3
P=100 bar (1450 psi)
Gall./min
P4
P=200 bar (2900 psi)
l/min
P5
P=200 bar (2900 psi)
l/sec
P6
P=200 bar (2900 psi)
Gall/min
L
Length
35 mm
DA
Outer diameter
24 mm
G
Thread
M16x1