??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rohde
Description
Series DB | Industrial Handles - Bow handles for machinery and industrial equipment: plastic / polyamide, heavy duty, heat resistant
Bill of material
03_buegelgriffe - DB - DB-25_D140_84
BEST
Order no.
BA
Drilling distance
140
L
Total length
168
H
Height
53
B
Width
25
MAT
Material
Duroplast FS31
O
Surface
fine structure
FARBE
Colour
black
N
Load capacity
1000
PDF
Catalog page
190
ZTN
Customs tariff number
39263000
BESTSTP
Artikel wie STEP
mm
NTTEXT
Normtitel
Kunststoff Bügelgriffe mm
NNTEXT
Normnummer
Griffserie DB mm