??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
igus
Description
Series E1.17 - Openable along the outer radius
Bill of material
0.255 m E1.17.021.028.0 (= 1 x 255 mm Band)
ARTNR
Part no.
INFO
Info PDF
INFO
HI
Inner height h1
17 mm
BI
Inner width Bi
mm
HA
Outer height ha
25 mm
BA
Outer width Ba
mm
R
Bending radius
28 mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
230 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
BKL
Calculated chain length
255.0 mm
AKG1
Number of links
10
A
Pitch
25.5 mm
H
Nominal height
92 mm
D
Overlength Energy Chain radius in final position including safety
84 mm
K
Pi x R + safety
140 mm