??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rohde
Description
Series FG4-T2 | Functional Handles - Automation: handles with transponder reader, membrane keypad, push-buttons, LED indicator light, aluminum, plastic / polyamide
Bill of material
01_funktionsgriffe - FG4-T2 - FG4-T2_350_11
BEST
Order no.
FG4-T2.350.11
BA
Drilling distance
350
L
Total length
410
M
Thread
M6
T
Depth
9
H
Height
60
B
Width
28
MAT
Material
ledge: aluminium | shank: Polyamid PA6
O
Surface
anodized
FARBE
Colour
silver
AUS
Version
attachment from behind
PDF
Catalog page
293