??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rohde
Description
Series GM-30.C | Industrial Handles - Bent tubular handles / machine handles for industrial equipment: stainless steel, aluminum, plastic / polyamide
Bill of material
04_grosse_bogengriffe - GM-30.C - GM-30_C400_33
BEST
Order no.
BA
Drilling distance
L
Total length
M
Thread
M6
T
Depth
17
H
Height
75
MAT
Material
tube: stainless steel | shank: aluminium
O
Surface
fine ground
AUS
Version
attachment from behind
TYP
Type
C
N
Load capacity
1000
PDF
Catalog page
86