??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rohde
Description
Series HG-28 | Industrial Handles - Handle lever / machine handles for industrial equipment: aluminum, natural color or black
Bill of material
10_griffhebel - HG-28.B - HG-28_B140_N04
BEST
Order no.
BA
Drilling distance
14
M
Thread
M6
T
Depth
14,5
H
Height
40
B
Width
28
MAT
Material
handle: aluminium | insert: aluminium
O
Surface
anodized
FARBE
Colour
silver, black
AUS
Version
attachment from behind
N
Load capacity
800
PDF
Catalog page
32