??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 14
HELP_VARIABLE
Company
Tramec
Description
Series KX - Combined worm gearbox
Bill of material
KX_C_40/89_P_150_140-11_d_B3
CODE
Code
GBIN
Input gearboxes
K
GBOUT
Output gearboxes
X
IT
Input type
SIZE
Size
VER
Version
RAP
Ratio
MC
Motor coupling
HOS
Hollow output shaft
TL
Torque limiter
OFT
Output flange type
OFP
Output flange position
OS
Output shaft standard
IT2
Additional input
FC
Configuration
MP
Mounting position
TA
Torque arm
OQIN
Input gearbox oil quantity
l
OQOUT
Output gearbox oil quantity
l
N1N
Input speed (n1)
1400 min-1
N2
Output speed (n2)
9.3 min-1
RD
Dynamic efficiency (Rd)
T2M
Rated torque value on output
Nm
POT
Input power
kW
CUS
Bearings version
FR2
Output radial loads
N
FA2
Output axial loads
N
WEIGHT
Peso
kg