??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
Series M/50100 - Clamping cylinders, single acting
Bill of material
M/50108/4
CNSORDERNO
Item
M/50108/4
BS
Cylinder diameter
mm
HUB
Stroke Length
mm
HUBST
Piston Position
mm
Enter value for HUBST
Piston Position
mm
cm
inch
ft
CNSMASSEXACT
Weight
0.02 kg
INFOWWW
Datasheet
Product Datasheet (PDF)
PS
Port size
M5
PR
Piston rod Ø
4 mm
PRT
Piston rod thread
-
TT
Theoretical thrusts at 6 bar
25 N
RSF
Return spring forces F1 instroke
3.4 N
AC
Air consumption at 6 bar outstroke
0.002 l/cm