??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
EGE-Elektronik
Description
Series SC 440 - Strömungssensor mit integrierter Auswerteelektronik
Bill of material
P10525 SC440/2-A4-GSP
ERFW
Detection range water
1...150 cm/s
ERFO
Detection range oil
3...300 cm/s
OUTP1
Output
PNP-NO
L
Sensor length
mm
G
Thread
BESTNR
ID-No.
TYP
Type
SUPPV
Supply voltage
24 VDC
SUPPVT
Supply voltage tolerance
-20%...20%
STRAUF
Current consumption
70 mA
STRSCH
Switching current
400 (20°C) mA
UMGT
Ambient temperature
-20...80 °C
MEDT
Medium temperature
-20...80 °C
TEMPG
Temperature gradient
250 K/min
BZT
Start-up time typ.
8 s
BZMM
Start-up time min./max.
2...15 s
RZT
Reaction time typ.
2 s
RMM
Reaction time min./max.
1...13 s
DFP
Compressive strength
1450 psi
DFB
Compressive strength
100 bar
SENWD
Sensor material DIN
1.4571
SENWA
Sensor material AISI
AISI 316Ti
GEHWD
Housing material DIN
1.4571/1.4305/PA/Ms
GEHWA
Housing material AISI
AISI 316Ti/AISI 303/PA/Brass
ANZS
Display flow
LED-array
SCHUTZ
Protection (EN 60529)
IP 67
ZUBLU1
Accessories scope of supply 1
2 x Dichtung G1/2 AFM 30/34
ZUBLU2
Accessories scope of supply 2
Screwdriver
WWW
HTTP
EGEPK1
Produktkategorie_1
für flüssige Medien
EGEPG2
Produktgruppe_Ober_Beschreibung
Strömungssensor
MONT
Montageart_Beschreibung
Schraubmontage
ELAN
Elekrischer Anschluss
M12 connector
EGEPS
EGE-Serie
SC 440