??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Series SK28 - Oval design | Can be opened and closed like a zipper
Bill of material
0.499 m SK28.068.02.1 (SK280.068.12.1.A)
ARTNR
Part no.
SK28.068.02.1
INFO
Info PDF
INFO
BI
Inner width Bi
68 mm
BA
Outher width Ba
96 mm
R
Bending radius min.
55 mm
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
200 mm
GEWLK
Required chain length
mm
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
white
AM
Mounting bracket moving end
KMA locking
AMAUS
Options for mounting bracket - moving end
AF
Mounting bracket fixed end
KMA locking
AFAUS
Options for mounting bracket - fixed end
BV
Possible installation conditions for mounting brackets
BKL
Calculated chain length
499 mm
H
Nominal clearence height
250 mm
D
Overlength Energy Chain radius in final position including safety
160 mm
K
Pi x R + safety
399 mm
CNSMASSEXACT
Weight
0.269 kg