??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
Series TE26 - snap-open along outer radius
Bill of material
0.448 m TE26.120.063.0
ARTNR
Part no.
TE26.120
INFO
Info PDF
INFO
R
Bending radius
mm
SCH
Tie-wraps
EBA
Installation type
unsupported
LK
Chain length
FPMVW
Fixed end in the middle of travel distance
DELTAM
Delta M
mm
S
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
ES
Effective travel distance
276.0 mm
GEWLK
Required chain length
mm
AKG
Number of links
PM
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
FARBE
Color
BKL
Calculated chain length
448 mm
AKG1
Number of links
8
H
Nominal height
176 mm
D
Overlength Energy Chain radius in final position including safety
172 mm
K
Pi x R + safety
310 mm