??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aventics
Description
Series TWC-RL - Double piston cylinder
Bill of material
R402000870
CNSORDERNO
Order number
D
Piston diameter
VRS
Version
Double-acting
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
PSTTYP
Piston type
With magnetic piston
CUSH
Cushion
Elastic cushioning
PORT
Port
M5
HOUSING
Housing
Aluminum
SEAL
Sealing material
Acrylonitrile butadiene rubber
D1
Thread
T1
Depth
5.0 mm
D2
Diameter
4.5 mm
D3
Diameter
mm
T2
Depth
mm
D4
Thread
M5
D5
Thread
2xM4
D6
Diameter
mm
H1
Width
mm
H3
Width
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
1 mm
L5
Length
mm
L6
Length
15 mm
L7
Length
mm
L8
Length
mm
L9
Length
mm
L10
Length
mm
L13
Length
mm
W1
Height
mm
W2
Height
mm
W3
Height
mm
W4
Height
mm
W5
Height
mm
W6
Height
mm
W7
Height
mm
W8
Height
mm
WG
Weight
kg