??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio adhesive set for shower sliding bar LAUFEN SimiGliss - Sanitary accessories
Bill of material
BA40VC900
BNR
Order number
BA40VC900
PD
Product description
Adesio Bonding Set 2 rosettes round ø 4.5 cm for fixation without drilling for Shower sliding bar SimiGliss 504770 / 504790 Mounting gluing
ARTNR
Article number
106272
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Glue
W
Width
52.5 mm
H
Height
53.5 mm
L
Length
172 mm
GW
Installation height
1.9 m
NW
Netto weight
0.19 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC900