??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw High Backing Height Insert Expansion Inch Bore - SC Non-Expansion Normal Duty Bearing Inserts
Bill of material
049925
SERIES
Series
206
SS
Shaft Size
30 mm
PN
Part No.
049925
DESCRIPTION
Description
INS-SCH-30M-E
A
38.6 mm
B
73.03 mm
C
17.5 mm
D
62 mm
E
23.9 mm
J
4.1 mm
L
39.9 mm
N
Screw (UNF)
M8x1.25
W
14.7 mm
Y
23.9 mm