068068
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_sl_hm_asmtab.prj},{NB=068068},{SERIES=205},{SS=25},{SS1=25.000000},{PN=068068},{DESCRIPTION=P2B-SL-25M},{W=0.34},{BOD=52.00000},{A=26.9},{A1=26.9000000},{B=114.3},{B1=114.3000000},{C=28.7},{C1=28.7000000},{D=85.9},{D1=85.900000},{F=M10},{F1=10.000000},{G=14.2},{G1=14.200000},{H=5.3},{H1=5.300000},{J=56.4},{J1=56.4000000},{L=33.5},{L1=33.5000000},{M=28.7},{M1=28.7000000},{R=7.6},{R1=7.600000},{S=19.3},{S1=19.3000000},{CAPS=1565},{CAPD=3146},{PPATH=p2b_sl_hm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Light Duty Two-Bolt Pillow Block Metric Bore - SC Pillow Block Bearings -(Light Duty)
Bill of material
068068
SERIES
Series
205
205
SS
Shaft Size
25
25
mm
PN
Part No.
068068
068068
DESCRIPTION
Description
P2B-SL-25M
P2B-SL-25M
W
Weight
0.34
0.34
kg
A
26.9
26.9
mm
B
114.3
114.3
mm
C
28.7
28.7
mm
D
85.9
85.9
mm
F
M10
mm
G
14.2
mm
H
5.3
5.3
mm
J
56.4
56.4
mm
L
33.5
33.5
mm
M
28.7
28.7
mm
R
7.6
7.6
mm
S
19.3
19.3
mm