??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Low Backing Height Air-Handling Two-Bolt Pillow Block Metric Bore - SC Pillow Block Bearings -(Normal Duty) -Low Backing Height -Air Handling
Bill of material
054727
SERIES
Series
208
SS
Shaft Size
40 mm
PN
Part No.
054727
DESCRIPTION
Description
P2B-SCBAH-40M
WEIGHT
Weight
2.2 kg
A
49.3 mm
B
184.2 mm
C
49 mm
DMIN
Dmin
131.6 mm
DMAX
Dmax
149.4 mm
F
Bolt Diameter
M12 mm
G
23.1 mm
H
19.1 mm
J
101.6 mm
L
52.1 mm
M
49.3 mm
R
19.1 mm
S
30.2 mm
U
82.8 mm
V
165.6 mm
W
17.5 mm
X
3.1 mm