??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Low Backing Height Extreme Duty Two-Bolt Pillow Block Metric Bore - SCBED Normal Duty Pillow Blocks
Bill of material
076545
SERIES
Series
209
SS
Shaft Size
45 mm
PN
Part No.
076545
DESCRIPTION
Description
P2B-SCBED-45M
WEIGHT
Weight
2.2 kg
A
49.3 mm
B
189.0 mm
C
50.8 mm
DMIN
Dmin
139.7 mm
DMAX
Dmax
157.2 mm
F
Bolt Diameter
M12
G
22.9 mm
H
17.5 mm
J
106.9 mm
L
56.4 mm
M
52.3 mm
R
19.1 mm
S
30.2 mm
U
85.9 mm
V
171.7 mm
W
17.5 mm
X
3.0 mm