124944
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scb_hm_asmtab.prj},{NB=124944},{SERIES=207},{SS=35},{PN=124944},{DESCRIPTION=P2B-SCB-35M},{WEIGHT=1.5},{BOD=72.0},{A=43.4},{B=165.1},{C=44.5},{DMIN=118.9},{DMAX=138.2},{F=M12},{F1=12.000},{G=23.9},{G1=14.3},{H=16.5},{J=93.7},{L=46.7},{M=46.0},{R=17.0},{S=26.4},{U=73.9},{V=147.8},{W=14.2},{X=3.0},{CAPS=3065},{CAPD=5759},{PPATH=p2b_scb_hm_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Low Backing Height Two-Bolt Pillow Block Metric Bore - SC Pillow Block Bearings -(Normal Duty) -Low Backing Height
Bill of material
124944
SERIES
Series
207
207
SS
Shaft Size
35
35
mm
PN
Part No.
124944
124944
DESCRIPTION
Description
P2B-SCB-35M
P2B-SCB-35M
WEIGHT
Weight
1.5
1.5
kg
A
43.4
43.4
mm
B
165.1
165.1
mm
C
44.5
44.5
mm
DMIN
Dmin
118.9
118.9
mm
DMAX
Dmax
138.2
138.2
mm
F
Bolt Diameter
M12
M12
G
23.9
23.9
mm
H
16.5
16.5
mm
J
93.7
93.7
mm
L
46.7
46.7
mm
M
46.0
46.0
mm
R
17.0
17.0
mm
S
26.4
26.4
mm
U
73.9
73.9
mm
V
147.8
147.8
mm
W
14.2
14.2
mm
X
3.0
mm