068404
Baldor Reliance
Dodge
Bearings
SC Setscrew
Inserts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/setscrew/inserts/scm_ins_ht_i.prj},{NB=068404},{SERIES=211},{SS=1-15/16},{SS1=1.937500},{PN=068404},{DESCRIPTION=INS-SCM-115-HT},{WEIGHT=2.36},{A=2.22},{A1=2.220000},{C=0.94},{C1=0.9400},{D=3.9370},{D1=3.9370},{J=0.25},{J1=0.250},{L=2.71},{L1=2.710000},{N=3/8 - 24},{NDM=0.3750},{KDM=0.3299},{W=0.87},{W1=0.870000},{Y=1.35},{Y1=1.350000},{CAPS=5630},{CAPD=9975}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Medium Duty Insert High Temperature Inch Bore - SC Medium Duty Bearing Inserts (High Temp. Insert)
Bill of material
068404
SERIES
Series
211
211
SS
Shaft Size
1-15/16
1-15/16
Inch
PN
Part No.
068404
068404
DESCRIPTION
Description
INS-SCM-115-HT
INS-SCM-115-HT
WEIGHT
Weight
2.36
2.36
lbs
A
2.22
2.22
Inch
C
0.94
0.94
Inch
D
3.9370
3.9370
Inch
J
0.25
0.25
Inch
L
2.71
2.71
Inch
N
Screw (UNF)
3/8 - 24
3/8 - 24
W
0.87
0.87
Inch
Y
1.35
1.35
Inch