??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Medium Duty Insert High Temperature Metric Bore - SC Medium Duty Bearing Inserts
Bill of material
062570
SERIES
Series
218
SS
Shaft Size
85 mm
PN
Part No.
062570
DESCRIPTION
Description
INS-SCM-85M-HT
WEIGHT
Weight
3.33 kg
A
65.0 mm
C
34.0 mm
D
160.0 mm
J
7.6 mm
L
110.5 mm
N
Setscrews
M10 x 1.5
W
24.4 mm
Y
40.6 mm