??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Tapped Base Inch Bore - Polymer Housing - SC Pillow Block Bearings -(Normal Duty) -Corrosion Resistant Insert -Polymer Housed -E-Z KLEEN
Bill of material
058632
SERIES
Series
206
SS
Shaft Size
1-1/4 Inch
PN
Part No.
058632
DESCRIPTION
Description
TB-SCEZ-104S-P
WEIGHT
Weight
1.07 lbs
A
1.52 Inch
B
4.38 Inch
C
1.57 Inch
D
3.00 Inch
J
3.38 Inch
L
1.57 Inch
M
1.69 Inch
N
N Thread Depth
0.45 Inch
R
R Bolt Hole Threads
7/16-14
S
0.94 Inch