136699
Baldor Reliance
Dodge
Bearings
SC Setscrew
Pillow Blocks
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/dodge/bearings/setscrew/pillow_blocks/p2b_scez_pss_hi_asmtab.prj},{NB=136699},{SERIES=207},{SS=1-1/4},{SS1=1.250000},{PN=136699},{DESCRIPTION=P2B-SCEZ-104-PSS},{W=1.68},{BOD=2.834600},{BW=0.7500},{A=1.71},{B=6.54},{C=1.86},{DMIN=4.80},{DMAX=5.12},{F=1/2},{G=0.73},{H=0.72},{J=3.89},{L=1.84},{M=1.88},{R=0.67},{S=1.04},{CAPS=3065},{CAPD=5759},{PPATH=p2b_scez_pss_hi_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Baldor Reliance
Description
Set Screw Two-Bolt Pillow Block Inch Bore - Polymer Housing, Stainless Steel Insert - SCEZ PSS Normal Duty Polymer Housed Pillow Blocks
Bill of material
136699
SERIES
Series
207
207
SS
Shaft Size
1-1/4
1-1/4
Inch
PN
Part No.
136699
136699
DESCRIPTION
Description
P2B-SCEZ-104-PSS
P2B-SCEZ-104-PSS
W
Weight
1.68
1.68
lbs
A
1.71
1.71
Inch
B
6.54
6.54
Inch
C
1.86
1.86
Inch
DMIN
Dmin
4.80
4.80
Inch
DMAX
Dmax
5.12
5.12
Inch
F
Bolt Diameter
1/2
1/2
Inch
G
0.73
0.73
Inch
H
0.72
0.72
Inch
J
3.89
3.89
Inch
L
1.84
1.84
Inch
M
1.88
1.88
Inch
R
0.67
0.67
Inch
S
1.04
1.04
Inch