??
Catalog navigation
下載CAD模型
Previews
3D
Characteristics Graph
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
SEZ91.6_BPZ:SEZ91.6
Bill of material
SEZ91.6 Interface(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
SEZ91.6 interface
SA110ID05
Main product group
SEZ91.6
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Product main group 1
without display
SA71012ID04
Length
57.00 mm
SA71012ID05
Width
18.00 mm
SA71012ID06
Height
22.00 mm
SA71012ID07
Height
0.06 kg
SA700ID06
Max. Ambient temperature (in operation)
50 °C
LINK
http://www.siemens.com/btproduct?BPZ:SEZ91.6
SA810ID03
Manufacturer’s reference number
BPZ:SEZ91.6
SA810ID04
Datanorm number
BPZ:SEZ91.6
SA810ID06
GTIN number
7612914011138
SA810ID10
Description text
Signal converter DC 0...20 V Phs in DC 0...10 V
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC011230
ETIMCLASSN
ETIM Classname
Signal converter
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 15 23
OMNICLASS
Omniclass title
HVAC Controls
UNICLASSC
uniclass code
Pr_75_75_18